Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.
Precision Calibrated, Output Isolator WR-15 Waveguide Noise Source Module, Output ENR of 15 dB, +28 VDC, 50 GHz to 75 GHz
Product ID:
PEWNS2003
Pricing
| Quantity | Price |
| 1-4 | $19,900.00 |
* All Prices are in US Dollars and do not include duties
Buy
Call for Availability

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| DC Input Connector Series | BNC |
| Impedance | 50 Ohm |
| Minimum Frequency | 50 GHz |
| Maximum Frequency | 75 GHz |
| Maximum VSWR | 1.6:1 |
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table