Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Precision N Female to 7mm Adapter

Product ID: PE910041

Pricing

QuantityPrice
1-4$395.99
5-9$388.07
10-24$380.15
25-99$372.23
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector Series 1 N
Connector Gender 1 Female
Connector Polarity 1 Standard
Connector Impedance 1 50 Ohm
Connector Series 2 7mm
Connector Gender 2 Sexless
Connector Polarity 2 Standard
Connector Impedance 2 50 Ohm
Frequency, Min DC
Frequency, Max 18 GHz
Adapter Body Style Straight
Connector Mount Method 1 None
Connector Body Material 1 Passivated Stainless Steel
Connector Mount Method 2 None
Connector Body Material 2 Passivated Stainless Steel

Description