Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

2 Watts Low Power Precision WR-75 Waveguide Load 10 GHz to 15 GHz

Product ID: PE6814

Pricing

QuantityPrice
1-4$961.99

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Maximum Power2 Watt
Waveguide SizeWR-75
Minimum Frequency10 GHz
Maximum Frequency15 GHz
Impedance50 Ohm

Description

2 Watts Low Power Precision WR-75 Waveguide Load 10 GHz to 15 GHz

PE6814 2 Watts low power waveguide load (also known as waveguide termination) has a WR-75 input. This Pasternack WR-75 waveguide load / termination is rated for a minimum frequency of 10 GHz and a maximum frequency of 15 GHz. Our WR-75 waveguide terminator has a maximum input power of 2 Watts.

WR-75 waveguide load / termination PE6814 has an average maximum VSWR of 1.05:1. This Pasternack WR-75 precision low power waveguide termination / load is part of over 40,000 in-stock RF, microwave and millimeter wave components. Our WR-75 load ships same day as purchased worldwide as with our other RF parts.