Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

1 Watt Low Power Precision WR-51 Waveguide Load 15 GHz to 22 GHz

Product ID: PE6812
Product discontinued.
Search for alternative Waveguide Terminations or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Maximum Power1 Watt
Waveguide SizeWR-51
Minimum Frequency15 GHz
Maximum Frequency22 GHz
Impedance50 Ohm

Description

1 Watt Low Power Precision WR-51 Waveguide Load 15 GHz to 22 GHz

PE6812 1 Watts low power waveguide load (also known as waveguide termination) has a WR-51 input. This Pasternack WR-51 waveguide load / termination is rated for a minimum frequency of 15 GHz and a maximum frequency of 22 GHz. Our WR-51 waveguide terminator has a maximum input power of 1 Watts.

WR-51 waveguide load / termination PE6812 has an average maximum VSWR of 1.05:1. This Pasternack WR-51 precision low power waveguide termination / load is part of over 40,000 in-stock RF, microwave and millimeter wave components. Our WR-51 load ships same day as purchased worldwide as with our other RF parts.