0.5 Watts Low Power Precision WR-42 Waveguide Load 18 GHz to 26.5 GHz, Aluminum
Product ID:
PE6811
Pricing
| Quantity | Price |
| 1-4 | $960.00 |
| 5-9 | $921.60 |
| 10-24 | $883.20 |
| 25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 8

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Maximum Power | 0.5 Watt |
| Waveguide Size | WR-42 |
| Minimum Frequency | 18 GHz |
| Maximum Frequency | 26.5 GHz |
| Impedance | 50 Ohm |
Description
0.5 Watts Low Power Precision WR-42 Waveguide Load 18 GHz to 26.5 GHz
PE6811 0.5 Watts low power waveguide load (also known as waveguide termination) has a WR-42 input. This Pasternack WR-42 waveguide load / termination is rated for a minimum frequency of 18 GHz and a maximum frequency of 26.5 GHz. Our WR-42 waveguide terminator has a maximum input power of 0.5 Watts.
WR-42 waveguide load / termination PE6811 has an average maximum VSWR of 1.05:1. This Pasternack WR-42 precision low power waveguide termination / load is part of over 40,000 in-stock RF, microwave and millimeter wave components. Our WR-42 load ships same day as purchased worldwide as with our other RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table