Fixed Break-Over Torque Wrench With 20mm Bit For N Connectors Pre-set to 8 in-lbs
Product ID:
PE5019-5
Pricing
| Quantity | Price |
| 1-9 | $615.99 |
| 10-24 | $591.35 |
| 25-99 | $566.71 |
| 100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 1

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Design Type | Break-Over |
| Torque Setting | 8 in-lbs |
| Torque Accuracy | 0.32 in-lbs |
| Hex Size | 20 |
| Hex Bit Series 1 | N |
Description
Fixed Break-Over Torque Wrench With 20mm Bit For N Connectors Pre-set to 8 in-lbs
Type N torque wrenchPE5019-5 from Pasternack is part of our extensive in-stock RF tools for sale. This type N torque wrench has precision preset and is manufactured in a break-over design. Our type N torque wrench uses a hex size of 20.
This RF torque wrench for type N connectors is designed to help prevent over tightening. The Pasternack N type wrench in break-over design helps to limit N type connector torque ratings to the correct amount by alerting the user when the pre-set torque limit for type N connectors is reached. Our type N connector torque wrench is pre-set to 8 in-lbs.
PE5019-5 type N torque wrench is one of over 40,000 RF, microwave and millimeter wave components and tools supplied by Pasternack. This N type wrench can be bought and shipped worldwide the same-day as with our other in-stock RF parts and tools.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table