Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Fixed Click Type Torque Wrench With 13/16 Bit For N, SC Connectors Pre-set to 14 in-lbs

Product ID: PE5011-6

Pricing

QuantityPrice
1-9$679.99
10-24$652.79
25-99$625.59
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 39
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Design TypeClick Type
Torque Setting14 in-lbs
Hex Size13/16
Hex Bit Series 1N

Description

Fixed Click Type Torque Wrench With 13/16 Bit For N, SC Connectors Pre-set to 14 in-lbs

Type N torque wrenchPE5011-6 from Pasternack is part of our extensive in-stock RF tools for sale. This type N torque wrench has precision preset and is manufactured in a click type design. Our type N torque wrench uses a hex size of 13/16.

This RF torque wrench for N type connectors is designed to help prevent over tightening. The Pasternack type N wrench in click type design helps to limit type N connector torque ratings to the correct amount by alerting the user when the pre-set torque limit for N type connectors is reached. Our type N connector torque wrench is pre-set to 14 in-lbs.

PE5011-6 type N torque wrench is one of over 40,000 RF, microwave and millimeter wave components and tools supplied by Pasternack. This N type wrench can be bought and shipped worldwide the same-day as with our other in-stock RF parts and tools.

WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov