Fixed Click Type Torque Wrench With 3/4 Bit For 7mm, N Connectors Pre-set to 14 in-lbs
Product ID:
PE5011-3
Pricing
| Quantity | Price |
| 1-9 | $941.99 |
| 10-24 | $904.31 |
| 25-99 | $866.63 |
| 100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 35

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Design Type | Click Type |
| Torque Setting | 14 in-lbs |
| Hex Size | 3/4 |
| Hex Bit Series 1 | 7mm |
Description
Fixed Click Type Torque Wrench With 3/4 Bit For 7mm, N Connectors Pre-set to 14 in-lbs
7mm torque wrenchPE5011-3 from Pasternack is part of our extensive in-stock RF tools for sale. This 7mm torque wrench has precision preset and is manufactured in a click type design. Our 7mm torque wrench uses a hex size of 3/4.
This RF torque wrench for 7mm connectors is designed to help prevent over tightening. The Pasternack 7mm wrench in click type design helps to limit 7mm connector torque ratings to the correct amount by alerting the user when the pre-set torque limit for 7mm connectors is reached. Our 7mm connector torque wrench is pre-set to 14 in-lbs.
PE5011-3 7mm torque wrench is one of over 40,000 RF, microwave and millimeter wave components and tools supplied by Pasternack. This 7mm wrench can be bought and shipped worldwide the same-day as with our other in-stock RF parts and tools.
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to
www.P65Warnings.ca.gov
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table