Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Fixed Click Type Torque Wrench With 5/8 Bit For TNC Connectors Pre-set to 14 in-lbs

Product ID: PE5011-4

Pricing

QuantityPrice
1-9$567.99
10-24$545.27
25-99$522.55
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Design TypeClick Type
Torque Setting14 in-lbs
Hex Size5/8
Hex Bit Series 1TNC

Description

Fixed Click Type Torque Wrench With 5/8 Bit For TNC Connectors Pre-set to 14 in-lbs

TNC torque wrenchPE5011-4 from Pasternack is part of our extensive in-stock RF tools for sale. This TNC torque wrench has precision preset and is manufactured in a click type design. Our TNC torque wrench uses a hex size of 5/8.

This RF torque wrench for TNC connectors is designed to help prevent over tightening. The Pasternack TNC wrench in click type design helps to limit TNC connector torque ratings to the correct amount by alerting the user when the pre-set torque limit for TNC connectors is reached. Our TNC connector torque wrench is pre-set to 14 in-lbs.

PE5011-4 TNC torque wrench is one of over 40,000 RF, microwave and millimeter wave components and tools supplied by Pasternack. This TNC wrench can be bought and shipped worldwide the same-day as with our other in-stock RF parts and tools.