Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Production Grade Crimping Tool Without Die

Product ID: PE5009

Pricing

QuantityPrice
1-9$288.99
10-24$283.21
25-99$277.43
100-249$271.65
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 12
Shipping Truck
Same-Day Shipping!
Order in the next hours!
Product discontinued when current inventory is depleted.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Tool TypeProduction Grade Crimping Tool Without Die

Description

Crimp Tool With 0.100, 0.429 Hex Sizes For RG9, RG11, RG87A, RG149, RG165, RG213, RG214, RG216, RG225, RG393

RG9, RG11, RG87A, RG149, RG165, RG213, RG214, RG216, RG225, RG393 crimp tool PE5009 from Pasternack is just one part of our extensive line of in-stock RF coaxial tools for sale. This RG9, RG11, RG87A, RG149, RG165, RG213, RG214, RG216, RG225, RG393 crimp tool works with RF connectors to create cable assemblies. Our crimp tool for RG9, RG11, RG87A, RG149, RG165, RG213, RG214, RG216, RG225, RG393 coax has 0.100, 0.429 hex size.

PE5009 RG9, RG11, RG87A, RG149, RG165, RG213, RG214, RG216, RG225, RG393 crimp tool is one of over 40,000 RF, microwave and millimeter wave components and tools supplied by Pasternack. This crimp tool for RG9, RG11, RG87A, RG149, RG165, RG213, RG214, RG216, RG225, RG393 coaxial cable can be bought and shipped worldwide the same-day as with our other in-stock RF parts and tools.

Crimp Tool With 0.100, 0.429 Hex Sizes For RG9, RG11, RG87A, RG149, RG165, RG213, RG214, RG216, RG225, RG393

Crimp tool die PE5009 from Pasternack is part of a huge number of in-stock RF coaxial connector and cable tools for sale. This die for coax cable connector crimp tool works with Pasternack crimp tool to create cable assemblies. Our RF coaxial crimp tool die has RG9, RG11, RG87A, RG149, RG165, RG213, RG214, RG216, RG225, RG393 hex size.

PE5009 coaxial connector crimp tool die is one of over 40,000 RF, microwave and millimeter wave components and tools supplied by Pasternack. This coax cable crimp die can be bought and shipped worldwide the same-day as with our other in-stock RF parts and tools.

WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov