In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

6 Bit TTL Programmable Phase Shifter, 18 GHz to 26 GHz, 360 degree Phase Range, 11.25 degree Control Step Size, +20 dBm Max Pin, 2.92mm

Product ID: PE82P5021

Pricing

QuantityPrice
1-4$5,120.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector In Series2.92mm
Connector In GenderFemale
Connector In Impedance50 Ohm
Connector Out Series2.92mm
Connector Out GenderFemale
Maximum VSWR3.5:1
Maximum Insertion Loss16 dB
Maximum Power11 Watts

Description