Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

5 Bit TTL Programmble Phase Shifter, 32 GHz to 37 GHz, 360 degree Phase Range, 5.625 degree Control Step Size, +30 dBm Max Pin, 2.92mm

Product ID: PE82P5024

Pricing

QuantityPrice
1-4$8,600.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector In Series2.92mm
Connector In GenderFemale
Connector In Impedance50 Ohm
Connector Out Series2.92mm
Connector Out GenderFemale
Maximum Insertion Loss11 dB
Maximum Power20 Watts

Description