Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

6 Bit TTL Programmable Phase Shifter, 4 GHz to 8 GHz, 360 degree Phase Range, 5.625 degree Control Step Size, +30 dBm Max Pin, SMA

Product ID: PE82P5020

Pricing

QuantityPrice
1-4$7,360.00

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Connector In SeriesSMA
Connector In GenderFemale
Connector In Impedance50 Ohm
Connector Out SeriesSMA
Connector Out GenderFemale
Maximum VSWR2:1
Maximum Insertion Loss8.5 dB
Maximum Power30 Watts

Description