Push-On SMP Female Right Angle to Push-On SMP Female Right Angle Cable 24 Inch Length Using RG316 Coax with 90 Deg. Clock
Product ID:
PE3C3584/PH90-24
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Pricing
| Quantity | Price |
| 1-24 | $95.99 |
| 25-49 | $91.19 |
| 50-99 | $86.39 |
| 100-249 | $82.55 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Call for Availability

Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications. |
| Connector 1 Series | SMP |
| Connector 1 Gender | Female |
| Connector 1 Polarity | Standard |
| Connector Angle 1 | Right Angle |
| Connector 1 Impedance | 50 Ohm |
| Connector 2 Series | SMP |
| Connector 2 Gender | Female |
| Connector 2 Polarity | Standard |
| Connector Angle 2 | Right Angle |
| Connector 2 Impedance | 50 Ohm |
| Connector 1 Body Material | Brass |
| Connector 1 Body Plating | Gold |
| RF Cable Part Number | RG316/U |
| RF Cable Type | RG316 |
| RF Cable Impedance | 50 Ohm |
| Length, Max | 24 inches |
Description
Push-On SMP Female Right Angle to Push-On SMP Female Right Angle Cable 24 Inch Length Using RG316 Coax with 90 Deg. Clock
Radio frequency assembly push-on SMP female right angle to push-on SMP female right angle cable 24 inch length using RG316 coax with 90 deg. clock from Pasternack is part of one of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. The Push-on SMP female right angle to push-on SMP female right angle cable 24 inch length using RG316 coax with 90 deg. clock, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom SMP to SMP cable assembly orders will ship same business day as well.
Pasternack RF coax cable assembly is built with right angle SMP cable connection on one end and right angle SMP cable connection on the other. Our right angle SMP to right angle SMP cable assembly has female gender on end 1 and female on end 2. PE3C3584/PH90-24 can also be known as a right angle SMP jack to right angle SMP jack cable assembly and will be shipped same-day as it is purchased. This RF cable assembly with 0.5 inches diameter has copper clad steel as cable inner conducting material and PTFE dielectric type.
SMP jack to SMP jack cable assembly PE3C3584/PH90-24 is built with RG316 which is a flexible coax type. The Pasternack flexible SMP cable assembly is manufactured with right angle SMP to right angle SMP cable connectors, has a 50 Ohm impedance and is single shielded. Both the connectors have a crimp/solder attachment method and a brass body with gold plating. Additional dimensions, specifications and CAD drawings for this PE3C3584/PH90-24 RF cable are available on our downloadable PDF datasheet.
SMP right angle jack to SMP right angle jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMP to SMP cable assembly for quick shipment worldwide. Variations of SMP cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured.For further information on similar products, our expert technical support and trained sales team can get you the ideal SMP RF cable assembly as per your requirements.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table