Push-On SMP Female to SMA Female Right Angle Bulkhead Cable Using RG178 Coax
Product ID:
PE3W05197
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | BNC |
| Connector Gender 1 | Female |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | 4 Hole Flange |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | UHF |
| Connector Gender 2 | Sexless |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 50 Ohm |
| RF Cable Part Number | RG58C/U |
| RF Cable Type | RG58 |
| RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| PE4056 | RG58C/U | PE4022 | KitBOM Datasheet |
|---|
BNC Female 4 Hole Flange to UHF Sexless Cable Using RG58 Coax
PE3W05197 is a BNC female 4 hole flange to UHF sexless cable using RG58 coax. This Pasternack BNC female 4 hole flange to UHF sexless cable assembly uses a 50 Ohm BNC for connector 1 and a 50 Ohm UHF for connector 2.
Our female BNC 4 hole flange to sexless UHF cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W05197 BNC female 4 hole flange to UHF sexless cable assembly is constructed with RG58 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table