Push-On SMP Female to Smooth Bore SMP Male Bulkhead Cable Using PE-SR405AL Coax in 150CM
Product ID:
PE3W13672-150CM
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Pricing
| Quantity | Price |
| 1-24 | $169.99 |
| 25-49 | $161.49 |
| 50-99 | $152.99 |
| 100-249 | $146.19 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 16

Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications. |
| Connector 1 Series | SMP |
| Connector 1 Gender | Female |
| Connector 1 Polarity | Standard |
| Connector Angle 1 | Straight |
| Connector 1 Impedance | 50 Ohm |
| Connector 2 Series | SMP |
| Connector 2 Gender | Male |
| Connector 2 Polarity | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | Bulkhead |
| Connector 2 Impedance | 50 Ohm |
| Connector 1 Body Material | Beryllium Copper |
| Connector 1 Body Plating | Gold |
| RF Cable Part Number | PE-SR405AL |
| RF Cable Type | PE-SR405AL |
| RF Cable Impedance | 50 Ohm |
| Length, Max | 59.0551 inches |
Description
Push-On SMP Female to Smooth Bore SMP Male Bulkhead Cable Using PE-SR405AL Coax in 150CM
Radio frequency assembly push-on SMP female to smooth bore SMP male bulkhead cable using PE-SR405AL coax in 150CM from Pasternack is part of one of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. The Push-on SMP female to smooth bore SMP male bulkhead cable using PE-SR405AL coax in 150CM, SMP cable like our other Pasternack coaxial cable assemblies, will ship the same day and any custom SMP to SMP cable assembly orders will ship same day as well.
Pasternack RF coax cable assembly is built with SMP cable connection on one end and SMP bulkhead cable connection on the other. Our SMP to SMP cable assemblies have a female gender on end 1 and male on end 2. This SMP to SMP cable is a female to male coax assembly, PE3W13672-150CM, can also be known as a SMP jack to SMP plug cable assembly and will be shipped same-day as it is purchased.
SMP jack to SMP plug cable assembly PE3W13672-150CM is built with PE-SR405AL which is a semi-rigid coax type. The Pasternack semi-rigid SMP cable assembly is manufactured with SMP to SMP cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 8 GHz maximum frequency SMP female to SMP male bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3W13672-150CM can also be used in the other direction and will be SMP male bulkhead to SMP female cable assembly if the opposite connectivity is required.
SMP jack to SMP plug bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMP to SMP cable assembly for quick shipment worldwide. Variations of SMP cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this push-on SMP female to smooth bore SMP male bulkhead cable using PE-SR405AL coax in 150CM.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table