Push-On SMP Female to Straight Cut Lead Cable Using RG178 Coax
Product ID:
PE3C3799
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications. |
| Connector 1 Series | SMP |
| Connector 1 Gender | Female |
| Connector 1 Polarity | Standard |
| Connector Angle 1 | Straight |
| Connector 1 Impedance | 50 Ohm |
| Connector 2 Series | Straight Cut Lead |
| Connector 2 Gender | Hermaphroditic |
| Connector 2 Polarity | Standard |
| Connector Angle 2 | Straight |
| Connector 1 Body Material | Beryllium Copper |
| Connector 1 Body Plating | Gold |
| RF Cable Part Number | RG178B/U |
| RF Cable Type | RG178 |
| RF Cable Impedance | 50 Ohm |
Description
Push-On SMP Female to Straight Cut Lead Cable Using RG178 Coax
Radio frequency assembly push-on SMP female to straight cut lead cable using RG178 coax from Pasternack is part of one of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. The Push-on SMP female to straight cut lead cable using RG178 coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom SMP to straight cut lead cable assembly orders will ship same business day as well.
Pasternack RF coax cable assembly is built with SMP cable connection on one end and straight cut lead cable connection on the other. Our SMP to straight cut lead cable assembly has female gender on end 1 and sexless on end 2. PE3C3799 can also be known as a SMP jack to straight cut lead sexless cable assembly and will be shipped same-day as it is purchased. This RF cable assembly with 0.5 inches diameter has copper clad steel as cable inner conducting material and PTFE dielectric type.
This cable assembly employs durable and flexible materials, and with a 0.400 inches bend radius can withstand repetitive movements, ensuring reliable performance over extended periods.
SMP jack to straight cut lead sexless cable assembly PE3C3799 is built with RG178 which is a flexible coax type. The Pasternack flexible SMP cable assembly is manufactured with SMP to straight cut lead cable connectors, has a 50 Ohm impedance and is single shielded. One connector features the solder/solder attachment method and a beryllium copper body with gold plating, while the other has crimp/solder attachment method and body with plating.Additional dimensions, specifications and CAD drawings for this PE3C3799 RF cable are available on our downloadable PDF datasheet.PE3C3799 can also be used in the other direction and will be straight cut lead sexless to SMP female cable assembly if the opposite connectivity is required.
SMP jack to straight cut lead sexless cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMP to straight cut lead cable assembly for quick shipment worldwide. Variations of SMP cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured.For further information on similar products, our expert technical support and trained sales team can get you the ideal SMP RF cable assembly as per your requirements.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table