Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

QMA Female to 4.3-10 Male Right Angle Cable Using SPF-250 Coax , LF Solder

Product ID: PE3W12025LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1QMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 24.3-10
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberSPF-250
RF Cable TypeSPF-250
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE45684SPF-250TC-250-4310M-RA-LPKitBOM Datasheet

QMA Female to 4.3-10 Male Right Angle Cable Using SPF-250 Coax, LF Solder

PE3W12025LF is a QMA female to 4.3-10 male right angle cable using SPF-250 coax. This Pasternack QMA female to 4.3-10 male right angle cable assembly uses a 50 Ohm QMA for connector 1 and a 50 Ohm 4.3-10 for connector 2. QMA to 4.3-10 right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our female QMA to male 4.3-10 right angle cable assembly uses a corrugated cable type that is 50 Ohm. Pasternack PE3W12025LF QMA female to 4.3-10 male right angle cable assembly is constructed with SPF-250 coax.