QMA Female Bulkhead to QMA Male Cable Using PE-SR405FL Coax
Product ID:
PE3W20000
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | QMA |
| Connector Gender 1 | Female |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | Bulkhead |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | QMA |
| Connector Gender 2 | Male |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 50 Ohm |
| RF Cable Part Number | PE-SR405FL |
| RF Cable Type | PE-SR405FL |
| RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| PE45218 | PE-SR405FL | PE44495 | KitBOM Datasheet |
|---|
QMA Female Bulkhead to QMA Male Cable Using PE-SR405FL Coax
PE3W20000 is a QMA female bulkhead to QMA male cable using PE-SR405FL coax. This Pasternack QMA female bulkhead to QMA male cable assembly uses a 50 Ohm QMA for connector 1 and a 50 Ohm QMA for connector 2.
Our female QMA bulkhead to male QMA cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W20000 QMA female bulkhead to QMA male cable assembly is constructed with PE-SR405FL coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table