To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

QMA Female Bulkhead to MCX Jack Bulkhead Cable Using LMR-100 Coax with HeatShrink

Product ID: PE3W05303/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1QMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2MCX
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-100A-PVC
RF Cable TypeLMR-100A
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44507LMR-100A-PVCPE4887KitBOM Datasheet

QMA Female Bulkhead to MCX Jack Bulkhead Cable Using LMR-100 Coax with HeatShrink

PE3W05303/HS is a QMA female bulkhead to MCX jack bulkhead cable using LMR-100A coax. This Pasternack QMA female bulkhead to MCX jack bulkhead cable assembly uses a 50 Ohm QMA for connector 1 and a 50 Ohm MCX for connector 2.

Our female QMA bulkhead to jack MCX bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W05303/HS QMA female bulkhead to MCX jack bulkhead cable assembly is constructed with LMR-100A coax.

* LMR™ is a trademark of Times Microwave Systems.