Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

QMA Female Bulkhead to MCX Plug Right Angle Cable Using PE-SR405FL Coax

Product ID: PE3W08048
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1QMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2MCX
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405FL
RF Cable TypePE-SR405FL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


QMA Female Bulkhead Mount Connector Solder Attachment for PE-SR405AL, PE-SR405FL, RG405, .268 inch D HoleFormable 086 Semi-rigid Coax Cable with Tinned Copper Braid Outer ConductorMCX Plug Right Angle Connector Solder Attachment for PE-SR405AL, PE-SR405FL, PE-SR405FLJ, PE-SR405TN, RG405Data Icon
PE45218PE-SR405FLPE44698KitBOM Datasheet

QMA Female Bulkhead to MCX Plug Right Angle Cable Using PE-SR405FL Coax

PE3W08048 is a QMA female bulkhead to MCX plug right angle cable using PE-SR405FL coax. This Pasternack QMA female bulkhead to MCX plug right angle cable assembly uses a 50 Ohm QMA for connector 1 and a 50 Ohm MCX for connector 2. QMA to MCX right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our female QMA bulkhead to plug MCX right angle cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W08048 QMA female bulkhead to MCX plug right angle cable assembly is constructed with PE-SR405FL coax.