QMA Female Bulkhead to N Female 4 Hole Flange Cable Using PE-SR405FLJ Coax
Product ID:
PE3W05713
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | QMA |
| Connector Gender 1 | Female |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | Bulkhead |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | N |
| Connector Gender 2 | Female |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | 4 Hole Flange |
| Connector Impedance 2 | 50 Ohm |
| RF Cable Part Number | PE-SR405FLJ |
| RF Cable Type | PE-SR405FLJ |
| RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| PE45218 | PE-SR405FLJ | PE44073 | KitBOM Datasheet |
|---|
QMA Female Bulkhead to N Female 4 Hole Flange Cable Using PE-SR405FLJ Coax
PE3W05713 is a QMA female bulkhead to N female 4 hole flange cable using PE-SR405FLJ coax. This Pasternack QMA female bulkhead to N female 4 hole flange cable assembly uses a 50 Ohm QMA for connector 1 and a 50 Ohm N for connector 2.
Our female QMA bulkhead to female N 4 hole flange cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W05713 QMA female bulkhead to N female 4 hole flange cable assembly is constructed with PE-SR405FLJ coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table