Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

QMA Female to SMA Female Cable Using SPP-250-LLPL Coax

Product ID: PE3W08081
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1QMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberSPP-250-LLPL
RF Cable TypeSPP-250-LLPL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


QMA Female Connector Solder Attachment for SPP-250-LLPL, Low PIMLow Loss SPP-250-LLPL Plenum Rated Corrugated Coax Cable with Blue FEP Jacket SuperflexibleSMA Female Connector Solder Attachment for SPP-250-LLPL, Low PIMData Icon
PE45429SPP-250-LLPLPE45432KitBOM Datasheet

QMA Female to SMA Female Cable Using SPP-250-LLPL Coax

PE3W08081 is a QMA female to SMA female cable using SPP-250-LLPL coax. This Pasternack QMA female to SMA female cable assembly uses a 50 Ohm QMA for connector 1 and a 50 Ohm SMA for connector 2.

Our female QMA to female SMA cable assembly uses a corrugated cable type that is 50 Ohm. Pasternack PE3W08081 QMA female to SMA female cable assembly is constructed with SPP-250-LLPL coax.