In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

QMA Female to SMA Male Right Angle Cable Using SPP-250-LLPL Coax

Product ID: PE3W09791
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1QMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberSPP-250-LLPL
RF Cable TypeSPP-250-LLPL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE45429SPP-250-LLPLPE45434KitBOM Datasheet

QMA Female to SMA Male Right Angle Cable Using SPP-250-LLPL Coax

PE3W09791 is a QMA female to SMA male right angle cable using SPP-250-LLPL coax. This Pasternack QMA female to SMA male right angle cable assembly uses a 50 Ohm QMA for connector 1 and a 50 Ohm SMA for connector 2. QMA to SMA right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our female QMA to male SMA right angle cable assembly uses a corrugated cable type that is 50 Ohm. Pasternack PE3W09791 QMA female to SMA male right angle cable assembly is constructed with SPP-250-LLPL coax.