Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

QMA Female Bulkhead to Push-On SMP Female Cable Using RG405 Coax

Product ID: PE3W09641
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1QMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2SMP
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG405/U
RF Cable TypeRG405
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE45218RG405/UPE45285KitBOM Datasheet

QMA Female Bulkhead to Push-On SMP Female Cable Using RG405 Coax

PE3W09641 is a QMA female bulkhead to SMP female cable using RG405 coax. This Pasternack QMA female bulkhead to SMP female cable assembly uses a 50 Ohm QMA for connector 1 and a 50 Ohm SMP for connector 2.

Our female QMA bulkhead to female SMP cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W09641 QMA female bulkhead to SMP female cable assembly is constructed with RG405 coax.