QMA Female Bulkhead to SMP Female Cable Using RG405 Coax
Product ID:
PE3W09648
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | QMA |
| Connector Gender 1 | Female |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | Bulkhead |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | SMP |
| Connector Gender 2 | Female |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 50 Ohm |
| RF Cable Part Number | RG405/U |
| RF Cable Type | RG405 |
| RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| PE45218 | RG405/U | PE44786 | KitBOM Datasheet |
|---|
QMA Female Bulkhead to SMP Female Cable Using RG405 Coax
PE3W09648 is a QMA female bulkhead to SMP female cable using RG405 coax. This Pasternack QMA female bulkhead to SMP female cable assembly uses a 50 Ohm QMA for connector 1 and a 50 Ohm SMP for connector 2.
Our female QMA bulkhead to female SMP cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W09648 QMA female bulkhead to SMP female cable assembly is constructed with RG405 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table