QMA Female Bulkhead Mount Connector Crimp/Solder Attachment for RG316-DS, RG188-DS, .268 inch D Hole
Product ID:
PE44508
Pricing
| Quantity | Price |
| 1-24 | $39.39 |
| 25-49 | $37.42 |
| 50-99 | $35.45 |
| 100-249 | $33.88 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 9

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | QMA |
| Connector Gender | Female |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Crimp/Solder |
| Mount Method | Bulkhead |
| Minimum Frequency | DC |
| Maximum Frequency | 18 GHz |
| Interface Type 1 | RG316-DS |
| Interface Type 2 | RG188-DS |
Description
QMA Female Bulkhead Mount Connector Crimp/Solder Attachment for RG316-DS, RG188-DS, .268 inch D Hole
PE44508 QMA female bulkhead coaxial connector has an interface type of RG316-DS, RG188-DS and a 50 Ohm impedance. Pasternack QMA female bulkhead connector uses shield/contact crimp/solder as an attachment method. Our female QMA coaxial connector provides a minimum frequency of DC and a maximum frequency of 18 GHz.
The Pasternack QMA female bulkhead coaxial connector has a PTFE dielectric type. The Pasternack QMA coaxial connector has a brass body with tri-metal plating. Our PE44508 QMA connector uses beryllium copper contact. This QMA female bulkhead coaxial RF connector is RoHS and REACH compliant.
This Pasternack female QMA bulkhead connector will ship the same day as purchased. Our bulkhead QMA female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom QMA connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table