Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

QMA Female Commercial Grade Connector Solder Attachment 2 Hole Flange Mount Terminal, .481 inch Hole Spacing

Product ID: PE51706

Pricing

QuantityPrice
1-24$10.39
25-49$9.87
50-99$9.35
100-249$8.94
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 486
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesQMA
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount Method2 Hole Flange
Minimum FrequencyDC
Maximum Frequency18 GHz

Description