Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

QMA Female Bulkhead to UHF Female Cable Using RG58 Coax with HeatShrink

Product ID: PE3W03677/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1QMA
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2UHF
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG58C/U
RF Cable TypeRG58
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44509RG58C/UPE44058KitBOM Datasheet

QMA Female Bulkhead to UHF Female Cable Using RG58 Coax with HeatShrink

PE3W03677/HS is a QMA female bulkhead to UHF female cable using RG58 coax. This Pasternack QMA female bulkhead to UHF female cable assembly uses a 50 Ohm QMA for connector 1 and a 50 Ohm UHF for connector 2.

Our female QMA bulkhead to female UHF cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W03677/HS QMA female bulkhead to UHF female cable assembly is constructed with RG58 coax.