Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

QMA Male Right Angle to 4.3-10 Male Cable Using PE-C240 Coax

Product ID: PE3W10325

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1QMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 24.3-10
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C240
RF Cable TypePE-C240
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


QMA Male Right Angle Connector Crimp/Non-Solder Contact Attachment for LMR-240, PE-C240Low Loss Flexible RG8X Type Coax Cable Double Shielded with Black PE Jacket4.3-10 Male Connector Crimp/Solder Attachment for LMR-240Data Icon
EZ-240-QM-RA-XPE-C240TC-240-4310M-XKitBOM Datasheet

QMA Male Right Angle to 4.3-10 Male Cable Using PE-C240 Coax

PE3W10325 is a QMA male right angle to 4.3-10 male cable using PE-C240 coax. This Pasternack QMA male right angle to 4.3-10 male cable assembly uses a 50 Ohm QMA for connector 1 and a 50 Ohm 4.3-10 for connector 2. QMA right angle to 4.3-10 coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male QMA right angle to male 4.3-10 cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W10325 QMA male right angle to 4.3-10 male cable assembly is constructed with PE-C240 coax.