QMA Male Right Angle to 7/16 DIN Female Cable Using LMR-240 Coax
Product ID:
PE3W05477
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | QMA |
Connector Gender 1 | Male |
Connector Polarity 1 | Standard |
Connector Angle 1 | Right Angle |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | 7/16 DIN |
Connector Gender 2 | Female |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | LMR-240 |
RF Cable Type | LMR-240 |
RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
---|
EZ-240-QM-RA-X | LMR-240 | PE44545 | KitBOM Datasheet |
---|
QMA Male Right Angle to 7/16 DIN Female Cable Using LMR-240 Coax
PE3W05477 is a QMA male right angle to 7/16 DIN female cable using LMR-240 coax. This Pasternack QMA male right angle to 7/16 DIN female cable assembly uses a 50 Ohm QMA for connector 1 and a 50 Ohm 7/16 DIN for connector 2. QMA right angle to 7/16 DIN coaxial cable assembly uses 90 degree right angle coax cable connector.
Our male QMA right angle to female 7/16 DIN cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W05477 QMA male right angle to 7/16 DIN female cable assembly is constructed with LMR-240 coax.
* LMR™ is a trademark of Times Microwave Systems.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.