Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

QMA Male to MCX Plug Cable Using LMR-195 Coax

Product ID: PE3W05024

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1QMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MCX
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-195
RF Cable TypeLMR-195
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44503LMR-195PE4880KitBOM Datasheet

QMA Male to MCX Plug Cable Using LMR-195 Coax

PE3W05024 is a QMA male to MCX plug cable using LMR-195 coax. This Pasternack QMA male to MCX plug cable assembly uses a 50 Ohm QMA for connector 1 and a 50 Ohm MCX for connector 2.

Our male QMA to plug MCX cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W05024 QMA male to MCX plug cable assembly is constructed with LMR-195 coax.

* LMR™ is a trademark of Times Microwave Systems.