Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

QMA Male Right Angle to MCX Plug Right Angle Cable Using PE-SR405FL Coax

Product ID: PE3W08049

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1QMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MCX
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405FL
RF Cable TypePE-SR405FL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44497PE-SR405FLPE44698KitBOM Datasheet

QMA Male Right Angle to MCX Plug Right Angle Cable Using PE-SR405FL Coax

PE3W08049 is a QMA male right angle to MCX plug right angle cable using PE-SR405FL coax. This Pasternack QMA male right angle to MCX plug right angle cable assembly uses a 50 Ohm QMA for connector 1 and a 50 Ohm MCX for connector 2. QMA right angle to MCX right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male QMA right angle to plug MCX right angle cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W08049 QMA male right angle to MCX plug right angle cable assembly is constructed with PE-SR405FL coax.