Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

QMA Male to N Female Cable Using 53 Ohm RG55 Coax

Product ID: PE3W08941

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1QMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG55B/U
RF Cable TypeRG55
RF Cable Impedance53 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44514RG55B/UPE4072KitBOM Datasheet

QMA Male to N Female Cable Using 53 Ohm RG55 Coax

PE3W08941 is a QMA male to N female cable using RG55 coax. This Pasternack QMA male to N female cable assembly uses a 50 Ohm QMA for connector 1 and a 50 Ohm N for connector 2.

Our male QMA to female N cable assembly uses a flexible cable type that is 53 Ohm. Pasternack PE3W08941 QMA male to N female cable assembly is constructed with RG55 coax.