Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

QMA Male Right Angle Low PIM Connector Solder Attachment for PE-SR402AL, PE-SR402FL, PE-SR402FLJ, RG402, RG402 Tinned

Product ID: PE45988

Pricing

QuantityPrice
1-9$29.79
10-24$28.60
25-99$27.41
100-249$26.22
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 20
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Polarity Standard
Connector Series QMA
Connector Gender Male
Impedance 50 Ohm
Body Style Right Angle
Attachment Method Solder/Solder
Mount Method None
Minimum Frequency DC
Maximum Frequency 6 GHz
Interface Type 1 PE-SR402AL
Interface Type 2 PE-SR402FL
Interface Type 3 PE-SR402FLJ
Interface Type 4 RG402
Interface Type 5 RG402 Tinned

Description