Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

QMA Male to QMA Male Cable Using PE-SR402FL Coax

Product ID: PE3C4091

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1QMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2QMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberPE-SR402FL
RF Cable TypePE-SR402FL
RF Cable Impedance50

Description

QMA Male to QMA Male Cable Using PE-SR402FL Coax

PE3C4091 is a QMA male to QMA male cable using PE-SR402FL coax. This Pasternack QMA male to QMA male cable assembly uses a 50 Ohm QMA for connector 1 and a 50 Ohm QMA for connector 2.

Our male QMA to male QMA cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3C4091 QMA male to QMA male cable assembly is constructed with PE-SR402FL coax and the maximum VSWR is 1.26:1.