Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

QMA Male to QMA Male Cable 36 Inch Length Using RG316 Coax

Product ID: PE38270-36

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$93.29
25-49$88.63
50-99$83.96
100-249$80.23
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1QMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2QMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm
Length36 inches

Description

QMA Male to QMA Male Cable 36 Inch Length Using RG316 Coax

The PE38270-36 is a QMA male to male cable assembly designed for RF interconnects, offering 50 Ohm impedance and DC to 3 GHz operation. It connects QMA interfaces in RF and electronic system integration where secure in-series cable routing is required. Brass connector bodies, gold-plated brass contacts, PTFE dielectric, and FEP jacket support reliable performance from -55°C to 165°C.

Pasternack RF coax cable assembly is built with QMA cable connection on one end and QMA cable connection on the other. Our QMA to QMA cable assemblies have a male gender on end 1 and male on end 2. This QMA to QMA cable is a male to male coax assembly, PE38270-36, can also be known as a QMA plug to QMA plug cable assembly and will be shipped same-day as it is purchased.

QMA plug to QMA plug cable assembly PE38270-36 is built with RG316 which is a flexible coax type. The Pasternack flexible QMA cable assembly is manufactured with QMA to QMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 3 GHz maximum frequency QMA male to QMA male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

QMA plug to QMA plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality QMA to QMA cable assembly for quick shipment worldwide. Variations of QMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this QMA male to QMA male cable 36 inch length using RG316 coax.

Frequently Asked Questions

What is the PE38270-36 RF cable assembly?

The PE38270-36 is a QMA male to QMA male RF cable assembly built with flexible RG316/U coax for in-series connections. It offers 50 Ohm impedance, DC to 3 GHz operation, straight connectors, and a 1.103:1 maximum VSWR. Engineers use it to connect matching QMA interfaces in benches, subsystems, and general electronic RF integration. Its brass connectors, gold-plated contacts, PTFE dielectric, and FEP jacket support reliable use across demanding operating environments.

When would I use a QMA male to QMA male cable?

A QMA male to QMA male cable like PE38270-36 is used when two QMA female interfaces need a direct flexible RF connection. This assembly combines straight QMA male connectors, 50 Ohm construction, and RG316/U coax for consistent in-series routing. It fits lab setups, embedded electronics, and RF subsystems where cable flexibility helps with internal or external interconnect paths. The design also supports applications that need operation from DC to 3 GHz with a compact coaxial cable format.

What applications are suitable for the PE38270-36?

The PE38270-36 is suitable for RF and electronic system integration that requires a QMA male to QMA male cable assembly. It supports DC to 3 GHz signals through 50 Ohm RG316/U coax with straight connector interfaces on both ends. Common use cases include bench interconnects, module linking, prototype builds, and internal cable routing inside compact equipment. Its flexible coax construction and broad temperature range help engineers deploy it in both development and installed system environments.

Why choose RG316/U coax in a QMA cable assembly?

RG316/U coax is chosen in the PE38270-36 because it provides a flexible 50 Ohm cable format for compact RF interconnect routing. This assembly pairs that coax with brass QMA connectors, gold-plated contacts, PTFE dielectric, and an FEP jacket. Engineers use this combination in crowded enclosures and bench fixtures where cable movement and manageable routing are important. The material set also supports operation from -55°C to 165°C for broader environmental suitability across electronics applications.