Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Plenum QMA Male to QMA Male Right Angle Low PIM Cable 36 Inch Length Using SPP-250-LLPL Coax , LF Solder

Product ID: PE3C5875-36

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$165.99
25-49$157.69
50-99$149.39
100-249$142.75
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 35
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1QMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2QMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberSPP-250-LLPL
RF Cable TypeSPP-250-LLPL
RF Cable Impedance50 Ohm
Length36 inches

Description

Plenum QMA Male to QMA Male Right Angle Low PIM Cable 36 Inch Length Using SPP-250-LLPL Coax , LF Solder

The PE3C5875-36 is a QMA male to male right angle low PIM cable assembly designed for SPP-250-LLPL coax, offering 50 Ohm impedance and DC to 5.8 GHz operation. It supports RF jumper links in cellular infrastructure and equipment interconnects where low passive intermodulation helps maintain cleaner signal paths. Brass connector bodies and silver-plated brass contacts pair with PTFE dielectric and FEP jacket materials for operation from -55°C to 165°C.

Pasternack RF coax low PIM cable assembly is built with QMA cable connection on one end and right angle QMA cable connection on the other. Our low PIM QMA to right angle QMA cable assemblies have a male gender on end 1 and male on end 2. This QMA to QMA cable is a male to male coax assembly, PE3C5875-36, can also be known as a low PIM QMA plug to right angle QMA plug cable assembly and will be shipped same-day as it is purchased.

QMA plug to QMA plug cable assembly PE3C5875-36 is built with SPP-250-LLPL which is a corrugated coax type. The Pasternack low passive intermodulation corrugated QMA cable assembly is manufactured with QMA to right angle QMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 5.8 GHz maximum frequency low PIM QMA male to QMA right angle male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C5875-36 can also be used in the other direction and will be right angle QMA male to QMA male cable assembly if the opposite connectivity is required.

Low PIM QMA plug to QMA right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality QMA to QMA cable assembly for quick shipment worldwide. Variations of QMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this plenum QMA male to QMA male right angle low PIM cable 36 inch length using SPP-250-LLPL coax , LF solder.

Frequently Asked Questions

What is the PE3C5875-36 RF cable assembly used for?

The PE3C5875-36 is a QMA male to male right angle low PIM cable assembly used for RF jumper links and equipment interconnects. It supports DC to 5.8 GHz operation, uses 50 Ohm SPP-250-LLPL corrugated coax, and includes one right angle connector. Cellular infrastructure engineers use it where passive intermodulation must be controlled in antenna-connected signal paths. It also fits general RF integration tasks that need QMA interfaces, plenum cable materials, and dependable routing inside tighter equipment spaces.

Why would an engineer choose a low PIM QMA cable assembly?

A low PIM QMA cable assembly like PE3C5875-36 is chosen when RF systems need to minimize passive intermodulation in critical signal paths. This assembly combines a low PIM design, 50 Ohm impedance, and DC to 5.8 GHz coverage for wireless infrastructure links. Engineers often specify it for base station and distributed antenna connections where unwanted intermodulation can affect network performance. The QMA interface also supports quick push-on connectivity, while the right angle end helps manage cable routing in constrained installations.

When is a right angle QMA connector useful in an RF cable assembly?

A right angle QMA connector is useful when equipment layout limits rear clearance and a straight cable exit would create strain. The PE3C5875-36 includes one right angle QMA male end and one straight QMA male end for flexible routing. This configuration helps in cabinets, radios, and RF modules where cable bends must be controlled near the connector interface. It can simplify installation, protect the cable path, and support cleaner mechanical integration in dense wireless and electronics assemblies.

Is the PE3C5875-36 suitable for plenum and high-temperature RF installations?

The PE3C5875-36 is built for demanding RF environments that need plenum cable materials and a wide operating temperature range. Its construction includes PTFE dielectric, an FEP jacket, brass connector bodies, and silver-plated brass contacts for reliable interconnection. Engineers can apply it in equipment spaces operating from -55°C to 165°C while maintaining 50 Ohm performance. Those material choices make it useful for indoor RF distribution and infrastructure installations where temperature tolerance and material compatibility both matter.