In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

QMA Male Right Angle to QN Male Right Angle Cable Using LMR-195 Coax

Product ID: PE3C3078
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1QMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2QN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberLMR-195
RF Cable TypeLMR-195
RF Cable Impedance50

Description

QMA Male Right Angle to QN Male Right Angle Cable Using LMR-195 Coax

PE3C3078 is a QMA male right angle to QN male right angle cable using LMR-195 coax. This Pasternack QMA male right angle to QN male right angle cable assembly uses a 50 Ohm QMA for connector 1 and a 50 Ohm QN for connector 2. QMA right angle to QN right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male QMA right angle to male QN right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C3078 QMA male right angle to QN male right angle cable assembly is constructed with LMR-195 coax.

* LMR™ is a trademark of Times Microwave Systems.