Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

QMA Male Right Angle to QN Male Cable Using LMR-195 Coax

Product ID: PE3C4753

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1QMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2QN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-195
RF Cable TypeLMR-195
RF Cable Impedance50 Ohm

Description

QMA Male Right Angle to QN Male Cable Using LMR-195 Coax

PE3C4753 is a QMA male right angle to QN male cable using LMR-195 coax. This Pasternack QMA male right angle to QN male cable assembly uses a 50 Ohm QMA for connector 1 and a 50 Ohm QN for connector 2. QMA right angle to QN coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male QMA right angle to male QN cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C4753 QMA male right angle to QN male cable assembly is constructed with LMR-195 coax.

* LMR™ is a trademark of Times Microwave Systems.