QMA Male to QN Male Right Angle Cable Using RG142 Coax with HeatShrink
Product ID:
PE3C3939/HS
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* This item may be subject to an additional
Tariff Surcharge of 5.0% each for US customers, which will be applied at checkout.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* This item may be subject to an additional
Tariff Surcharge of 5.0% each for US customers, which will be applied at checkout.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | QMA |
Connector Gender 1 | Male |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | QN |
Connector Gender 2 | Male |
Connector Polarity 2 | Standard |
Connector Angle 2 | Right Angle |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | RG142B/U |
RF Cable Type | RG142 |
RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
---|
PE44514 | RG142B/U | PE44600 | KitBOM Datasheet |
---|
QMA Male to QN Male Right Angle Cable Using RG142 Coax with HeatShrink
PE3C3939/HS is a QMA male to QN male right angle cable using RG142 coax. This Pasternack QMA male to QN male right angle cable assembly uses a 50 Ohm QMA for connector 1 and a 50 Ohm QN for connector 2. QMA to QN right angle coaxial cable assembly uses 90 degree right angle coax cable connector.
Our male QMA to male QN right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C3939/HS QMA male to QN male right angle cable assembly is constructed with RG142 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.