Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

QMA Male Right Angle to SMA Male Right Angle Cable 100 cm Using LMR-240-UF Coax

Product ID: PE3W08640-100CM

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$121.99
25-49$115.89
50-99$109.79
100-249$104.91
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 103
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1QMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-240-UF
RF Cable TypeLMR-240-UF
RF Cable Impedance50 Ohm
Length39.37 inches

Description

QMA Male Right Angle to SMA Male Right Angle Cable 100 cm Using LMR-240-UF Coax

Radio frequency assembly QMA male right angle to SMA male right angle cable 100 cm using LMR-240-UF coax from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, low loss, general use, etc. QMA male right angle to SMA male right angle cable 100 cm using LMR-240-UF coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom QMA to SMA cable assembly orders will ship same day as well.

Pasternack RF coax low loss cable assembly is built with right angle QMA cable connection on one end and right angle SMA cable connection on the other. Our low loss right angle QMA to right angle SMA cable assemblies have a male gender on end 1 and male on end 2. This QMA to SMA cable is a male to male coax assembly, PE3W08640-100CM, can also be known as a low loss right angle QMA plug to right angle SMA plug cable assembly and will be shipped same-day as it is purchased.

QMA plug to SMA plug cable assembly PE3W08640-100CM is built with LMR-240-UF which is a flexible coax type. The Pasternack flexible QMA cable assembly is manufactured with right angle QMA to right angle SMA cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 5.8 GHz maximum frequency QMA right angle male to SMA right angle male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3W08640-100CM can also be used in the other direction and will be right angle SMA male to right angle QMA male cable assembly if the opposite connectivity is required.

Low loss QMA right angle plug to SMA right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality QMA to SMA cable assembly for quick shipment worldwide. Variations of QMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, low loss, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this QMA male right angle to SMA male right angle cable 100 cm using LMR-240-UF coax.