QMA Male to SMA Male Cable Using RG316-DS Coax

Product ID: PE3W05853

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1QMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316-DS
RF Cable TypeRG316-DS
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44502RG316-DSPE4400KitBOM Datasheet

QMA Male to SMA Male Cable Using RG316-DS Coax

PE3W05853 is a QMA male to SMA male cable using RG316-DS coax. This Pasternack QMA male to SMA male cable assembly uses a 50 Ohm QMA for connector 1 and a 50 Ohm SMA for connector 2.

Our male QMA to male SMA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W05853 QMA male to SMA male cable assembly is constructed with RG316-DS coax.