Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

QMA Male Connector Crimp/Solder Attachment for RG316-DS, RG188-DS

Product ID: PE44502
Product discontinued.
Search for alternative Connectors or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesQMA
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency18 GHz
Interface Type 1RG316-DS
Interface Type 2RG188-DS

Description

QMA Male Connector Crimp/Solder Attachment for RG316-DS, RG188-DS

PE44502 QMA male coaxial connector has an interface type of RG316-DS, RG188-DS and a 50 Ohm impedance. Pasternack QMA male connector uses shield/contact crimp/solder as an attachment method. Our male QMA coaxial connector provides a minimum frequency of DC and a maximum frequency of 18 GHz.

The Pasternack QMA male coaxial connector has a PTFE dielectric type. The Pasternack QMA coaxial connector has a brass body with tri-metal plating. Our PE44502 QMA connector uses brass contact and a tri-metal plating material. This QMA male coaxial RF connector is RoHS and REACH compliant.

This Pasternack male QMA connector will ship the same day as purchased. Our QMA male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom QMA connector cable assemblies that will ship the same day as well.