QMA Male Low PIM Connector Solder Attachment for TFT-5G-402
Product ID:
TC-402-QM-LP
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 2

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | QMA |
| Connector Gender | Male |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Solder/Solder |
| Mount Method | None |
| Minimum Frequency | DC |
| Maximum Frequency | 3 GHz |
Description
QMA Male Low PIM Connector Solder Attachment for TFT-402
TC-402-QM-LP QMA male coaxial connector has an interface type of TFT-402 and a 50 Ohm impedance. Pasternack QMA male connector uses shield/contact solder/solder as an attachment method. Our male QMA coaxial connector provides a minimum frequency of DC and a maximum frequency of 3 GHz.
The Pasternack QMA male coaxial connector has a PTFE dielectric type and a VSWR of 1.2. The Pasternack QMA coaxial connector has a brass body with silver plating. Our TC-402-QM-LP QMA connector uses brass contact. This QMA male coaxial RF connector is RoHS and REACH compliant.
This Pasternack male QMA connector will ship the same day as purchased. Our QMA male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom QMA connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table