Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

QMA Male Right Angle Low PIM Connector Solder Attachment for TFT-5G-402

Product ID: TC-402-QM-RA-LP

Pricing

Price: $19.07 
* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 85
Shipping Truck
Same-Day Shipping!
Order in the next hours!
Product discontinued when current inventory is depleted.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesQMA
Connector GenderMale
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodSolder/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency3 GHz

Description

QMA Male Right Angle Low PIM Connector Solder Attachment for TFT-402

TC-402-QM-RA-LP QMA male right angle coaxial connector has an interface type of TFT-402 and a 50 Ohm impedance. Pasternack QMA male connector uses shield/contact solder/solder as an attachment method. Our male QMA right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 3 GHz.

The Pasternack right angle QMA male coaxial connector has a PTFE dielectric type and a VSWR of 1.2. The Pasternack QMA coaxial connector has a brass body with tri-metal plating. Our TC-402-QM-RA-LP QMAright angle connector uses beryllium copper contact. This QMA male right angle coaxial RF connector is RoHS and REACH compliant.

This Pasternack right angle male QMA connector will ship the same day as purchased. Our QMA right angle male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom QMA connector cable assemblies that will ship the same day as well.