To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

QMA Male Right Angle to TNC Male Cable Using PE-C240 Coax with HeatShrink

Product ID: PE3C8596/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1QMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C240
RF Cable TypePE-C240
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


EZ-240-QM-RA-XPE-C240EZ-240-TM-XKitBOM Datasheet

QMA Male Right Angle to TNC Male Cable Using PE-C240 Coax with HeatShrink

PE3C8596/HS is a QMA male right angle to TNC male cable using PE-C240 coax. This Pasternack QMA male right angle to TNC male cable assembly uses a 50 Ohm QMA for connector 1 and a 50 Ohm TNC for connector 2. QMA right angle to TNC coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male QMA right angle to male TNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C8596/HS QMA male right angle to TNC male cable assembly is constructed with PE-C240 coax.