To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

QMA Male to TNC Male Right Angle Cable Using PE-SR402AL Coax

Product ID: PE3W05358

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1QMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR402AL
RF Cable TypePE-SR402AL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44496PE-SR402ALPE44711KitBOM Datasheet

QMA Male to TNC Male Right Angle Cable Using PE-SR402AL Coax

PE3W05358 is a QMA male to TNC male right angle cable using PE-SR402AL coax. This Pasternack QMA male to TNC male right angle cable assembly uses a 50 Ohm QMA for connector 1 and a 50 Ohm TNC for connector 2. QMA to TNC right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male QMA to male TNC right angle cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W05358 QMA male to TNC male right angle cable assembly is constructed with PE-SR402AL coax.