Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

QMA Male Right Angle to TNC Male Cable Using RG316 Coax

Product ID: PE3W09722
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1QMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE45284RG316/UTC-100-TMKitBOM Datasheet

QMA Male Right Angle to TNC Male Cable Using RG316 Coax

PE3W09722 is a QMA male right angle to TNC male cable using RG316 coax. This Pasternack QMA male right angle to TNC male cable assembly uses a 50 Ohm QMA for connector 1 and a 50 Ohm TNC for connector 2. QMA right angle to TNC coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male QMA right angle to male TNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W09722 QMA male right angle to TNC male cable assembly is constructed with RG316 coax.