QMA Male to Limited Detent SMP Male Bulkhead Cable Using RG405 Coax with HeatShrink
Product ID:
PE3C0874/HS
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications. |
| Connector 1 Series | QMA |
| Connector 1 Gender | Male |
| Connector 1 Polarity | Standard |
| Connector Angle 1 | Straight |
| Connector 1 Impedance | 50 Ohm |
| Connector 2 Series | SMP |
| Connector 2 Gender | Male |
| Connector 2 Polarity | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | Bulkhead |
| Connector 2 Impedance | 50 Ohm |
| Connector 1 Body Material | Brass |
| Connector 1 Body Plating | Gold |
| RF Cable Part Number | RG405/U |
| RF Cable Type | RG405 |
| RF Cable Impedance | 50 Ohm |
Description
QMA Male to Limited Detent SMP Male Bulkhead Cable Using RG405 Coax with HeatShrink
Radio frequency assembly QMA male to limited detent SMP male bulkhead cable using RG405 coax with heatshrink from Pasternack is part of one of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. The QMA male to limited detent SMP male bulkhead cable using RG405 coax with heatshrink, QMA cable like our other Pasternack coaxial cable assemblies, will ship the same day and any custom QMA to SMP cable assembly orders will ship same day as well.
Pasternack RF coax cable assembly is built with QMA cable connection on one end and SMP bulkhead cable connection on the other. Our QMA to SMP cable assemblies have a male gender on end 1 and male on end 2. PE3C0874/HS can also be known as a QMA plug to SMP plug cable assembly and will be shipped same-day as it is purchased.
QMA plug to SMP plug cable assembly PE3C0874/HS is built with RG405 which is a semi-rigid coax type. The Pasternack semi-rigid QMA cable assembly is manufactured with QMA to SMP cable connectors, has a 50 Ohm impedance. RF specs on this QMA male to SMP male bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C0874/HS can also be used in the other direction and will be SMP male bulkhead to QMA male cable assembly if the opposite connectivity is required.
QMA plug to SMP plug bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality QMA to SMP cable assembly for quick shipment worldwide. Variations of QMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this QMA male to limited detent SMP male bulkhead cable using RG405 coax with heatshrink.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table